How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | H: | 0.53 in |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 4.34 in | L: | 6.07 in |
| P: | 1.88 in | BD: | 9 |
| AE2: | 0.56 | V: | 1.94 in |
| BF: | 0.53 | L1: | 9.32 in |
| AG: | 4.65 | U: | 0.75 in |
| T: | 1.438 | D: | 2.94 |
| AF: | 0.19 | BE1: | 0.5 in |
| LL: | 2.12 in | G: | 1.94 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 4.8 |
| Center Distance (in): | 2.625 | Output RPM: | 339 |
| Bore Code: | 23 | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

