How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| L: | 6.07 in | D: | 2.94 |
| BF: | 0.53 | AB: | 4.32 |
| AK: | 8.5 | H: | 0.53 in |
| V: | 1.94 in | AA: | 9.38 |
| LL: | 2.12 in | AG: | 4.65 |
| T: | 1.438 | P: | 1.88 in |
| AF: | 0.19 | AE2: | 0.56 |
| U: | 0.75 in | G: | 1.94 |
| BE1: | 0.5 in | L1: | 9.32 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.08 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | YFC-1 | Series Code: | OE |
| Center Distance (in): | 2.625 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output RPM: | 35 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

