How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 1.94 in |
| AB: | 4.32 | BF: | 0.53 |
| I: | 4.34 in | LL: | 2.12 in |
| L: | 6.07 in | U: | 0.75 in |
| G: | 1.94 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AG: | 4.65 | D: | 2.94 |
| H: | 0.53 in | AA: | 9.38 |
| T: | 1.438 | P: | 1.88 in |
| L1: | 9.32 in | AE2: | 0.56 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 0.883 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

