How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L: | 6.07 in |
| AB: | 4.32 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| H: | 0.53 in | D: | 2.94 |
| AK: | 8.5 | U: | 0.75 in |
| I: | 4.34 in | L1: | 9.32 in |
| AJ: | 7.25 | LL: | 2.12 in |
| P: | 1.88 in | BD: | 9 |
| T: | 1.438 | V: | 1.94 in |
| AA: | 9.38 | BF: | 0.53 |
| G: | 1.94 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Output RPM: | 29.2 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Model Code: | 26YFC | Ratio: | 60:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.883 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

