How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.19 |
| AJ: | 7.25 | G: | 1.94 |
| P: | 1.88 in | AE2: | 0.56 |
| BD: | 9 | V: | 1.94 in |
| I: | 4.34 in | L: | 6.07 in |
| H: | 0.53 in | T: | 1.438 |
| D: | 2.94 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| BF: | 0.53 | U: | 0.75 in |
| AA: | 9.38 | AB: | 4.32 |
| AG: | 4.65 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.883 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Bore Code: | 23 | Assembly: | YFC-1 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.438 in | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

