How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| AB: | 4.32 | T: | 1.438 |
| BE1: | 0.5 in | P: | 1.88 in |
| L: | 6.07 in | U: | 0.75 in |
| BD: | 9 | I: | 4.34 in |
| H: | 0.53 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AA: | 9.38 | AJ: | 7.25 |
| L1: | 9.32 in | D: | 2.94 |
| AK: | 8.5 | AE2: | 0.56 |
| AG: | 4.65 | BF: | 0.53 |
Technical Specifications
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 4.27 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Model Code: | 26YFC |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output RPM: | 233 |
| Motor Frame Size: | 210TC | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

