How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | I: | 4.34 in |
| BE1: | 0.5 in | G: | 1.94 |
| AJ: | 7.25 | T: | 1.438 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| P: | 1.88 in | U: | 0.75 in |
| L: | 6.07 in | H: | 0.53 in |
| V: | 1.94 in | LL: | 2.12 in |
| L1: | 9.32 in | AK: | 8.5 |
| AB: | 4.32 | BF: | 0.53 |
| AG: | 4.65 | D: | 2.94 |
| AF: | 0.19 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Ratio: | 80:1 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 21.9 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.577 |
| Model Code: | 26YFC | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

