How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AF: | 0.19 | LL: | 2.12 in |
| LM: | 8.32 | D: | 2.94 |
| T: | 1.438 | I: | 4.34 in |
| AG: | 4.65 | AA: | 9.38 |
| U: | 0.75 in | AE2: | 0.56 |
| P: | 1.88 in | H: | 0.53 in |
| BD: | 5.88 | G: | 1.94 |
| BF: | 0.41 | L: | 6.07 in |
| AJ: | 5.88 | AB: | 4.32 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.9 | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Output RPM: | 175 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 10:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

