Grove Gear 26YFC-1-1.438-56C-10-L1
Part #:26YFC-1-1.438-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AF: | 0.19 |
| U: | 0.75 in | AA: | 9.38 |
| AB: | 4.32 | H: | 0.53 in |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AJ: | 5.88 |
| BF: | 0.41 | BD: | 5.88 |
| I: | 4.34 in | LM: | 8.32 |
| D: | 2.94 | T: | 1.438 |
| LL: | 2.12 in | G: | 1.94 |
| AK: | 4.5 | P: | 1.88 in |
| AE2: | 0.56 | L: | 6.07 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 3.9 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Ratio Range: | 10:1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

