Grove Gear 26YFC-1-1.438-56C-10-L3
Part #:26YFC-1-1.438-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| U: | 0.75 in | AJ: | 5.88 |
| P: | 1.88 in | AE2: | 0.56 |
| LL: | 2.12 in | V: | 1.94 in |
| BD: | 5.88 | BE: | 0.38 in |
| AF: | 0.19 | I: | 4.34 in |
| L: | 6.07 in | H: | 0.53 in |
| AG: | 4.65 | LM: | 8.32 |
| AA: | 9.38 | D: | 2.94 |
| AK: | 4.5 | G: | 1.94 |
| BF: | 0.41 | T: | 1.438 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 3.9 |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

