How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| D: | 2.94 | AA: | 9.38 |
| AF: | 0.19 | T: | 1.438 |
| AK: | 4.5 | P: | 1.88 in |
| BD: | 5.88 | LL: | 2.12 in |
| AJ: | 5.88 | I: | 4.34 in |
| U: | 0.75 in | AB: | 4.32 |
| V: | 1.94 in | H: | 0.53 in |
| AG: | 4.65 | G: | 1.94 |
| BE: | 0.38 in | LM: | 8.32 |
| AE2: | 0.56 | L: | 6.07 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.386 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

