How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AA: | 9.38 |
| G: | 1.94 | D: | 2.94 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | LL: | 2.12 in |
| BD: | 5.88 | P: | 1.88 in |
| LM: | 8.32 | T: | 1.438 |
| I: | 4.34 in | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.19 |
| BF: | 0.41 | AE2: | 0.56 |
| L: | 6.07 in | H: | 0.53 in |
| V: | 1.94 in | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 0.386 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

