How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AG: | 4.65 |
| LL: | 2.12 in | V: | 1.94 in |
| U: | 0.75 in | LM: | 8.32 |
| T: | 1.438 | I: | 4.34 in |
| AB: | 4.32 | AE2: | 0.56 |
| H: | 0.53 in | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| P: | 1.88 in | AF: | 0.19 |
| G: | 1.94 | AA: | 9.38 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Model Code: | 26YFC | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Output RPM: | 17.5 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

