How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | H: | 0.53 in |
| AA: | 9.38 | BD: | 5.88 |
| AB: | 4.32 | V: | 1.94 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AF: | 0.19 |
| U: | 0.75 in | T: | 1.438 |
| G: | 1.94 | AE2: | 0.56 |
| BF: | 0.41 | AJ: | 5.88 |
| P: | 1.88 in | L: | 6.07 in |
| AG: | 4.65 | I: | 4.34 in |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.92 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

