Grove Gear 26YFC-1-1.438-56C-15-L2
Part #:26YFC-1-1.438-56C-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 1.94 |
| AF: | 0.19 | I: | 4.34 in |
| H: | 0.53 in | AA: | 9.38 |
| AK: | 4.5 | U: | 0.75 in |
| P: | 1.88 in | AE2: | 0.56 |
| AG: | 4.65 | AB: | 4.32 |
| D: | 2.94 | BF: | 0.41 |
| T: | 1.438 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| BE: | 0.38 in | L: | 6.07 in |
| V: | 1.94 in | LL: | 2.12 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Model Code: | 26YFC |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.92 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

