Grove Gear 26YFC-1-1.438-56C-15-L3
Part #:26YFC-1-1.438-56C-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | D: | 2.94 |
| U: | 0.75 in | AA: | 9.38 |
| T: | 1.438 | AG: | 4.65 |
| AF: | 0.19 | AB: | 4.32 |
| P: | 1.88 in | H: | 0.53 in |
| LL: | 2.12 in | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.56 | LM: | 8.32 |
| AK: | 4.5 | BE: | 0.38 in |
| L: | 6.07 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Motor Frame Size: | 56C | Ratio: | 15:1 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.92 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

