Grove Gear 26YFC-1-1.438-56C-15-L4
Part #:26YFC-1-1.438-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | H: | 0.53 in |
| AE2: | 0.56 | I: | 4.34 in |
| AB: | 4.32 | BD: | 5.88 |
| AF: | 0.19 | BF: | 0.41 |
| AK: | 4.5 | LL: | 2.12 in |
| L: | 6.07 in | T: | 1.438 |
| AA: | 9.38 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AG: | 4.65 | V: | 1.94 in |
| LM: | 8.32 | U: | 0.75 in |
| D: | 2.94 | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Assembly: | YFC-1 | Ratio: | 15:1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Output RPM: | 117 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 2.92 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

