Grove Gear 26YFC-1-1.438-56C-15-L9
Part #:26YFC-1-1.438-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | BF: | 0.41 |
| D: | 2.94 | AJ: | 5.88 |
| H: | 0.53 in | BD: | 5.88 |
| AG: | 4.65 | P: | 1.88 in |
| LL: | 2.12 in | AK: | 4.5 |
| AE2: | 0.56 | I: | 4.34 in |
| V: | 1.94 in | AB: | 4.32 |
| AA: | 9.38 | L: | 6.07 in |
| T: | 1.438 | BE: | 0.38 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | U: | 0.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Model Code: | 26YFC |
| Motor Frame Size: | 56C | Ratio Range: | 15:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 2.92 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 117 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

