Grove Gear 26YFC-1-1.438-56C-20-L3
Part #:26YFC-1-1.438-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AE2: | 0.56 | H: | 0.53 in |
| D: | 2.94 | AA: | 9.38 |
| LL: | 2.12 in | P: | 1.88 in |
| LM: | 8.32 | AG: | 4.65 |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 4.32 | U: | 0.75 in |
| BE: | 0.38 in | T: | 1.438 |
| G: | 1.94 | L: | 6.07 in |
| V: | 1.94 in | I: | 4.34 in |
| AJ: | 5.88 | AF: | 0.19 |
Technical Specifications
| Model Code: | 26YFC | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Gear Type: | Worm | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.37 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

