Grove Gear 26YFC-1-1.438-56C-20-L4
Part #:26YFC-1-1.438-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1.94 in |
| T: | 1.438 | LL: | 2.12 in |
| BD: | 5.88 | LM: | 8.32 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AK: | 4.5 | U: | 0.75 in |
| I: | 4.34 in | L: | 6.07 in |
| P: | 1.88 in | AA: | 9.38 |
| G: | 1.94 | BF: | 0.41 |
| BE: | 0.38 in | D: | 2.94 |
| AG: | 4.65 | H: | 0.53 in |
| AB: | 4.32 | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 2.37 | Bore Code: | 23 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 87.5 | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

