Grove Gear 26YFC-1-1.438-56C-25-L1
Part #:26YFC-1-1.438-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 2.94 |
| G: | 1.94 | AG: | 4.65 |
| AA: | 9.38 | AK: | 4.5 |
| T: | 1.438 | LM: | 8.32 |
| AB: | 4.32 | AJ: | 5.88 |
| BD: | 5.88 | BF: | 0.41 |
| LL: | 2.12 in | L: | 6.07 in |
| AE2: | 0.56 | I: | 4.34 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | P: | 1.88 in |
| AF: | 0.19 | H: | 0.53 in |
Technical Specifications
| Model Code: | 26YFC | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.95 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

