Grove Gear 26YFC-1-1.438-56C-25-L3
Part #:26YFC-1-1.438-56C-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE2: | 0.56 |
| AF: | 0.19 | H: | 0.53 in |
| V: | 1.94 in | P: | 1.88 in |
| LM: | 8.32 | BD: | 5.88 |
| L: | 6.07 in | T: | 1.438 |
| G: | 1.94 | LL: | 2.12 in |
| AK: | 4.5 | AG: | 4.65 |
| BE: | 0.38 in | BF: | 0.41 |
| I: | 4.34 in | AJ: | 5.88 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AA: | 9.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 1.95 |
| Ratio: | 25:1 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

