Grove Gear 26YFC-1-1.438-56C-25-L4
Part #:26YFC-1-1.438-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | D: | 2.94 |
| G: | 1.94 | I: | 4.34 in |
| AE2: | 0.56 | L: | 6.07 in |
| LL: | 2.12 in | BF: | 0.41 |
| AA: | 9.38 | P: | 1.88 in |
| U: | 0.75 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| V: | 1.94 in | LM: | 8.32 |
| BD: | 5.88 | AG: | 4.65 |
| AJ: | 5.88 | AF: | 0.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.95 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output RPM: | 70 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Series Code: | OE | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

