How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BE: | 0.38 in |
| D: | 2.94 | V: | 1.94 in |
| AG: | 4.65 | AA: | 9.38 |
| AJ: | 5.88 | P: | 1.88 in |
| L: | 6.07 in | AB: | 4.32 |
| AF: | 0.19 | I: | 4.34 in |
| U: | 0.75 in | BF: | 0.41 |
| G: | 1.94 | BD: | 5.88 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AE2: | 0.56 |
| LM: | 8.32 | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 2.625 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 1.65 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

