Grove Gear 26YFC-1-1.438-56C-40-L2
Part #:26YFC-1-1.438-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AJ: | 5.88 |
| AE2: | 0.56 | G: | 1.94 |
| BD: | 5.88 | T: | 1.438 |
| BE: | 0.38 in | LM: | 8.32 |
| AG: | 4.65 | H: | 0.53 in |
| P: | 1.88 in | AA: | 9.38 |
| AK: | 4.5 | AF: | 0.19 |
| L: | 6.07 in | BF: | 0.41 |
| LL: | 2.12 in | U: | 0.75 in |
| D: | 2.94 | AB: | 4.32 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.34 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

