Grove Gear 26YFC-1-1.438-56C-40-L3
Part #:26YFC-1-1.438-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | H: | 0.53 in |
| AK: | 4.5 | I: | 4.34 in |
| AF: | 0.19 | D: | 2.94 |
| V: | 1.94 in | BE: | 0.38 in |
| P: | 1.88 in | L: | 6.07 in |
| AB: | 4.32 | U: | 0.75 in |
| G: | 1.94 | BF: | 0.41 |
| AG: | 4.65 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| T: | 1.438 | AA: | 9.38 |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.34 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 26YFC | Ratio: | 40:1 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

