Grove Gear 26YFC-1-1.438-56C-5-L3
Part #:26YFC-1-1.438-56C-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| LM: | 8.32 | P: | 1.88 in |
| G: | 1.94 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| T: | 1.438 | BD: | 5.88 |
| BE: | 0.38 in | AB: | 4.32 |
| D: | 2.94 | V: | 1.94 in |
| AK: | 4.5 | I: | 4.34 in |
| L: | 6.07 in | LL: | 2.12 in |
| AF: | 0.19 | AE2: | 0.56 |
| U: | 0.75 in | AA: | 9.38 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output RPM: | 339 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.8 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

