Grove Gear 26YFC-1-1.438-56C-5-L9
Part #:26YFC-1-1.438-56C-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | I: | 4.34 in |
| LM: | 8.32 | U: | 0.75 in |
| G: | 1.94 | H: | 0.53 in |
| BD: | 5.88 | T: | 1.438 |
| AF: | 0.19 | AB: | 4.32 |
| D: | 2.94 | AK: | 4.5 |
| P: | 1.88 in | AA: | 9.38 |
| BE: | 0.38 in | AE2: | 0.56 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | AG: | 4.65 |
| L: | 6.07 in | V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 4.8 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 339 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

