Grove Gear 26YFC-1-1.438-56C-50-L3
Part #:26YFC-1-1.438-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BD: | 5.88 |
| LM: | 8.32 | H: | 0.53 in |
| P: | 1.88 in | T: | 1.438 |
| AF: | 0.19 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| G: | 1.94 | I: | 4.34 in |
| AK: | 4.5 | LL: | 2.12 in |
| AE2: | 0.56 | V: | 1.94 in |
| AG: | 4.65 | AA: | 9.38 |
| U: | 0.75 in | AB: | 4.32 |
| BE: | 0.38 in | D: | 2.94 |
Technical Specifications
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YFC | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.08 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Output RPM: | 35 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

