Grove Gear 26YFC-1-1.438-56C-50-L9
Part #:26YFC-1-1.438-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 9.38 |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | AF: | 0.19 |
| AE2: | 0.56 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| I: | 4.34 in | D: | 2.94 |
| P: | 1.88 in | U: | 0.75 in |
| T: | 1.438 | V: | 1.94 in |
| AB: | 4.32 | AG: | 4.65 |
| G: | 1.94 | BD: | 5.88 |
| LL: | 2.12 in | LM: | 8.32 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.08 | Ratio Range: | 50:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output RPM: | 35 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

