Grove Gear 26YFC-1-1.438-56C-60-L2
Part #:26YFC-1-1.438-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | V: | 1.94 in |
| AA: | 9.38 | H: | 0.53 in |
| LL: | 2.12 in | D: | 2.94 |
| G: | 1.94 | BE: | 0.38 in |
| BD: | 5.88 | P: | 1.88 in |
| U: | 0.75 in | AB: | 4.32 |
| LM: | 8.32 | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| I: | 4.34 in | AF: | 0.19 |
| AG: | 4.65 | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.883 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Bore Code: | 23 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

