Grove Gear 26YFC-1-1.438-56C-60-L9
Part #:26YFC-1-1.438-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | I: | 4.34 in |
| AB: | 4.32 | AF: | 0.19 |
| AE2: | 0.56 | AA: | 9.38 |
| L: | 6.07 in | AJ: | 5.88 |
| V: | 1.94 in | LM: | 8.32 |
| H: | 0.53 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| P: | 1.88 in | D: | 2.94 |
| AK: | 4.5 | BD: | 5.88 |
| BF: | 0.41 | T: | 1.438 |
| BE: | 0.38 in | U: | 0.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Bore Code: | 23 | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.883 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Ratio: | 60:1 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

