How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AK: | 4.5 |
| G: | 1.94 | AF: | 0.19 |
| AE2: | 0.56 | H: | 0.53 in |
| V: | 1.94 in | BD: | 5.88 |
| LM: | 8.32 | T: | 1.438 |
| AA: | 9.38 | BE: | 0.38 in |
| I: | 4.34 in | U: | 0.75 in |
| AB: | 4.32 | LL: | 2.12 in |
| L: | 6.07 in | D: | 2.94 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Bore Code: | 23 |
| Motor Frame Size: | 56C | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

