How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AA: | 9.38 |
| U: | 0.75 in | BF: | 0.41 |
| AF: | 0.19 | V: | 1.94 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AK: | 4.5 | BD: | 5.88 |
| AG: | 4.65 | G: | 1.94 |
| LM: | 8.32 | BE: | 0.38 in |
| D: | 2.94 | LL: | 2.12 in |
| P: | 1.88 in | L: | 6.07 in |
| H: | 0.53 in | T: | 1.438 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output RPM: | 233 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 4.27 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Ratio Range: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

