How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | T: | 1.438 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AE2: | 0.56 | AG: | 4.65 |
| AB: | 4.32 | LL: | 2.12 in |
| G: | 1.94 | I: | 4.34 in |
| U: | 0.75 in | AK: | 4.5 |
| H: | 0.53 in | V: | 1.94 in |
| D: | 2.94 | AF: | 0.19 |
| BF: | 0.41 | BD: | 5.88 |
| P: | 1.88 in | LM: | 8.32 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 4.27 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | YFC-1 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 26YFC | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

