How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BE: | 0.38 in |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| D: | 2.94 | H: | 0.53 in |
| V: | 1.94 in | AJ: | 5.88 |
| AA: | 9.38 | AK: | 4.5 |
| BD: | 5.88 | P: | 1.88 in |
| L: | 6.07 in | U: | 0.75 in |
| G: | 1.94 | AF: | 0.19 |
| LL: | 2.12 in | AG: | 4.65 |
| LM: | 8.32 | BF: | 0.41 |
| I: | 4.34 in | AB: | 4.32 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Model Code: | 26YFC | Assembly: | YFC-1 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 4.27 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

