Grove Gear 26YFC-1-1.438-56C-80-L1
Part #:26YFC-1-1.438-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 1.88 in |
| H: | 0.53 in | G: | 1.94 |
| LL: | 2.12 in | L: | 6.07 in |
| BD: | 5.88 | AG: | 4.65 |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AA: | 9.38 |
| LM: | 8.32 | V: | 1.94 in |
| AB: | 4.32 | U: | 0.75 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AF: | 0.19 | BF: | 0.41 |
| AE2: | 0.56 | D: | 2.94 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Gear Type: | Worm |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Model Code: | 26YFC | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.577 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

