Grove Gear 26YFC-1-1.438-56C-80-L2
Part #:26YFC-1-1.438-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| T: | 1.438 | LM: | 8.32 |
| LL: | 2.12 in | V: | 1.94 in |
| U: | 0.75 in | G: | 1.94 |
| AA: | 9.38 | I: | 4.34 in |
| AE2: | 0.56 | L: | 6.07 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AB: | 4.32 |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | BF: | 0.41 |
| AG: | 4.65 | P: | 1.88 in |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 56C |
| Service Factor: | 1 | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.577 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

