How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 4.65 |
| AF: | 0.19 | AJ: | 5.88 |
| P: | 1.88 in | AB: | 4.32 |
| LM: | 8.32 | T: | 1 |
| AA: | 9.38 | D: | 2.94 |
| I: | 4.34 in | U: | 0.75 in |
| G: | 1.94 | V: | 1.94 in |
| H: | 0.53 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| LL: | 2.12 in | AE2: | 0.56 |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Model Code: | 26YFC | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.9 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

