How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 4.34 in |
| BE: | 0.38 in | BD: | 5.88 |
| H: | 0.53 in | AG: | 4.65 |
| V: | 1.94 in | LL: | 2.12 in |
| AB: | 4.32 | T: | 1 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| BF: | 0.41 | G: | 1.94 |
| AA: | 9.38 | L: | 6.07 in |
| U: | 0.75 in | P: | 1.88 in |
| AE2: | 0.56 | D: | 2.94 |
| AJ: | 5.88 | AF: | 0.19 |
Technical Specifications
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.9 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output RPM: | 175 | Gear Type: | Worm |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

