How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BE: | 0.38 in |
| T: | 1 | LM: | 8.32 |
| AK: | 4.5 | BD: | 5.88 |
| AF: | 0.19 | AG: | 4.65 |
| LL: | 2.12 in | G: | 1.94 |
| D: | 2.94 | AB: | 4.32 |
| L: | 6.07 in | AE2: | 0.56 |
| H: | 0.53 in | AA: | 9.38 |
| BF: | 0.41 | V: | 1.94 in |
| AJ: | 5.88 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Model Code: | 26YFC | Output RPM: | 17.5 |
| Ratio: | 100:1 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

