How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.56 |
| T: | 1 | L: | 6.07 in |
| AJ: | 5.88 | AK: | 4.5 |
| D: | 2.94 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| V: | 1.94 in | P: | 1.88 in |
| AF: | 0.19 | AA: | 9.38 |
| G: | 1.94 | BD: | 5.88 |
| BF: | 0.41 | I: | 4.34 in |
| LM: | 8.32 | H: | 0.53 in |
| AB: | 4.32 | LL: | 2.12 in |
Technical Specifications
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YFC |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.386 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

