How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 1.88 in |
| U: | 0.75 in | AF: | 0.19 |
| AA: | 9.38 | BF: | 0.41 |
| I: | 4.34 in | LL: | 2.12 in |
| AB: | 4.32 | AK: | 4.5 |
| BD: | 5.88 | G: | 1.94 |
| V: | 1.94 in | D: | 2.94 |
| H: | 0.53 in | AG: | 4.65 |
| L: | 6.07 in | T: | 1 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| LM: | 8.32 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.386 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Gear Type: | Worm |
| Output RPM: | 17.5 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

