How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| LM: | 8.32 | BE: | 0.38 in |
| V: | 1.94 in | AK: | 4.5 |
| D: | 2.94 | T: | 1 |
| AB: | 4.32 | H: | 0.53 in |
| I: | 4.34 in | L: | 6.07 in |
| AA: | 9.38 | LL: | 2.12 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | BF: | 0.41 |
| AG: | 4.65 | AE2: | 0.56 |
| G: | 1.94 | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 117 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 2.92 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

