How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| AB: | 4.32 | AA: | 9.38 |
| T: | 1 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | G: | 1.94 |
| H: | 0.53 in | AG: | 4.65 |
| D: | 2.94 | AK: | 4.5 |
| AF: | 0.19 | L: | 6.07 in |
| BD: | 5.88 | LL: | 2.12 in |
| BE: | 0.38 in | U: | 0.75 in |
| BF: | 0.41 | I: | 4.34 in |
| AE2: | 0.56 | LM: | 8.32 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Model Code: | 26YFC | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.37 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

