How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | L: | 6.07 in |
| AG: | 4.65 | BD: | 5.88 |
| AA: | 9.38 | LL: | 2.12 in |
| BF: | 0.41 | BE: | 0.38 in |
| LM: | 8.32 | G: | 1.94 |
| AK: | 4.5 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| D: | 2.94 | AE2: | 0.56 |
| I: | 4.34 in | AF: | 0.19 |
| H: | 0.53 in | T: | 1 |
| AJ: | 5.88 | U: | 0.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 2.37 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

