How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.41 |
| L: | 6.07 in | I: | 4.34 in |
| AB: | 4.32 | V: | 1.94 in |
| AF: | 0.19 | T: | 1 |
| P: | 1.88 in | BD: | 5.88 |
| AA: | 9.38 | BE: | 0.38 in |
| U: | 0.75 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| AG: | 4.65 | H: | 0.53 in |
| AK: | 4.5 | LL: | 2.12 in |
| AJ: | 5.88 | G: | 1.94 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 25:1 |
| Output RPM: | 70 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 16 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 1.95 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

