How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.12 in |
| D: | 2.94 | AF: | 0.19 |
| AG: | 4.65 | L: | 6.07 in |
| AB: | 4.32 | U: | 0.75 in |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 1.94 | I: | 4.34 in |
| AK: | 4.5 | T: | 1 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| P: | 1.88 in | LM: | 8.32 |
| V: | 1.94 in | H: | 0.53 in |
| BF: | 0.41 | AA: | 9.38 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Model Code: | 26YFC |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output RPM: | 70 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.95 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

