How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1 |
| U: | 0.75 in | LM: | 8.32 |
| AJ: | 5.88 | P: | 1.88 in |
| H: | 0.53 in | AG: | 4.65 |
| AB: | 4.32 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 1.94 | LL: | 2.12 in |
| AA: | 9.38 | AF: | 0.19 |
| I: | 4.34 in | V: | 1.94 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | D: | 2.94 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Series Code: | OE | Ratio: | 25:1 |
| Model Code: | 26YFC | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.95 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

