How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AA: | 9.38 |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 1.94 | AE2: | 0.56 |
| BF: | 0.41 | V: | 1.94 in |
| AJ: | 5.88 | AF: | 0.19 |
| P: | 1.88 in | L: | 6.07 in |
| Center Distance (in): | 2.625 in | T: | 1 |
| LM: | 8.32 | I: | 4.34 in |
| H: | 0.53 in | AG: | 4.65 |
| D: | 2.94 | AB: | 4.32 |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.65 | Output RPM: | 58.3 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Series Code: | OE | Bore Code: | 16 |
| Ratio: | 30:1 | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

